chainflex cables
It had to be exactly this rain jacket. This yellow. The waterproof version. Not repellent, but tight. I knew the specifications very well. The requirements were so clear to me that I could search specifically. I didn’t feel like having long conversations with sales people. It is much quicker to do it online. Type it […]
Cables must always be selected according to the application and the external conditions. These include weather conditions, extreme or ambient temperature and also contact with oils. The oil resistance of cables is often indispensable. We shall clarify more background on the subject in today’s post. Why oil-resistant? Oils can damage plastics and also the materials of a […]
A wide range of cable types with different jacket materials ensures a high reliability in energy chains. igus chainflex cables withstand various applications with tremendous speed and acceleration, long travels and most unfavorable surrounding conditions. Our cables meet all RoHS II and REACH requirements that are currently valid, as well as every standard in electromagnetic […]