Xiros Ball bearings in meat processing industry
Shery George | 2 September 2021
The Meat processing industry and it machines e.g steaks , fillets or sausages processing machines need to be tough and easy to clean. In this machines to fight germs the most aggressive cleaners and lots of water is use. As the application environments are critical the machine components like bearings will function in long run only if they sustain in these conditions.

Why are our Xiros polymer ball bearings are ideally suited for you ?

Our Xiros polymer ball bearings are food grade (FDA/EU 10/2011) along with resistant to moisture & chemicals and most important part is that they are 100% lubrication free. This makes cleaning easy. Whereas the metal ball bearings requires lubrication to work flawlessly but during cleaning cycles the grease gets washed away over the period of time and the bearing corrode and eventually fail.
This adds to cost , With our low-maintenance bearing, you save on the cost of lubricant and protect the food from contamination.
For more details you can click on below link.