What are Low-Cost Automations from igus?

Vishaka Upreti | 2 December 2020

Assembling ventures are currently centering to computerize tedious errands like screwing, pressing and so on they are contributing on such applications as they could utilize the labor for some other gainful works.

igus now presents Low Cost Automation items which incorporates Gantry frameworks, Delta Robot and Robolink for such applications. We accept that we could offer Faster RETURN OF INVESTMENT supposed quicker ROI alongside grease free, dust resistant, light weight as an advantage to clients.

igus use Lubrication free belt drive frameworks in both Delta and Gantry Robot and Maintenance free polymer equips in Robolink.

Cost down with smart invest, short amortization time, fast benefit

https://www.igus.in/info/drive-technology-electric-linear-axes?C=IN&L=en

https://www.igus.in/info/robotics-delta-robot

https://www.igus.in/info/robotics-robot-components

Gantry Robot can deal with up to 5 kg with 1 * 1* 0.5-meter working zone. Delta robot can deal with up to 5 kg with the pick rate of 60 per/min and Robolink can deal with up to 2.5kg payload. igus additionally offers the user-friendly controllers or stepper dryve which are compatible with industrial controllers like Simens or Beckhoff.

You already voted!
You are also welcome to comment on the article - we look forward to your opinion!

Article keywords:

Newsletter:

Choose a topic now