Ans: Many possibilities are there for End effectors for Delta Robot. It can be connected with Pneumatic grippers, Electrical grippers, Vacuum grippers or even Magnetic grippers. Vote Up +0 Vote Down -0You already voted!
Ans: igus delta robot comes with Build or Buy solution. igus supplies igus Robot controller and also it comes with igus D1 which is compatible with standard industrial controllers. Vote Up +0 Vote Down -0You already voted!
Ans: It can do maximum 60 picks per minute. Vote Up +0 Vote Down -0You already voted!
Ans: Delta robot is a 3-axis robot connected by a common joint. It is mainly used in components pick & place applications. Vote Up +0 Vote Down -0You already voted!
Ans: Delta robot can handle 5kg load maximum however it will vary depends on speed. For example, if the payload is 100 grams we can achieve 45 pics per minute & if the payload is 5kg load we can achieve 15 pics per minute. Please refer below image: Vote Up +0 Vote Down -0You already […]
Ans: Delta Robot has two working space options – One is diameter up to 360mm with 75mm height The second is diameter up to 660mm with 180mm height. Vote Up +0 Vote Down -0You already voted!
Ans: Accuracy level of Delta Robot is +/- 0.5mm. Vote Up +1 Vote Down -0You already voted!