robolink
The igus robolink is available in various different models: robolink DC and DCi, and robolink DP and DPi. The robolink DC works over 4 or 5 rotating axes and is made from symmetrical rotating joints which are available in high end or standard options. The joints pivot about slewing rings which feature polymer slewing ring bearings for dry operation […]
Assembling ventures are currently centering to computerize tedious errands like screwing, pressing and so on they are contributing on such applications as they could utilize the labor for some other gainful works. igus now presents Low Cost Automation items which incorporates Gantry frameworks, Delta Robot and Robolink for such applications. We accept that we could […]