What are drylin linear bearings and advantages igus offers over other bearings?
Vishaka Upreti | 12 January 2021

drylin® is a product range of lubrication-free linear plain bearings based on the principle of sliding instead of rolling. The special dry-tech® high-performance plastics of the bearing bushings ensure that machine elements can be moved along a shaft or profile guide silently and with little friction. The drylin linear systems run dry and are maintenance-free. Linear guide systems with rail or round shafts are available with their main benefits in addition to zero maintenance and lubrication are strength and resistance to external influences such as dirt, moisture, chemicals, heat and impact. With these properties, drylin® linear guides can be used in a wide variety of environments, including extreme ones.
https://www.igus.in/info/linear-guides-linear-guides
Advantages
• 100% self-lubricating and maintenance
• Corrosion resistant and hygienic
• Wear resistant
• Resistant to dirt and humidity
• Extremely quiet operation
• Up to 40% more cost-effective than recirculating ball bearing guides
• No minimum order value, minimum quantity 1
• Shipped within 24 – 48 hours
• Service life can be calculated online
Drylin linear bearings are used in several industries like packaging, medical, machine tool, automation and many more. We believe and work on the principle of “plastics for longer life®”. By this we mean the production of innovative plastic products which reduce maintenance work, achieve technical improvements, at the same time reduces costs, increasing service life and everything delivered immediately from stock.