Keyword:

iglidur

igubal bearings

igus® internal tests confirm the reliability of products for the solar industry

Vishaka Upreti | 17 June 2021

Producing energy from renewable sources is always associated with high costs and investments. Various factors such as procurement, financing, and operating costs play a significant role. An important consideration is the system’s service life – a long one means that these costs can be recouped over a longer period. Photovoltaic systems, especially solar modules, nowadays […]

Read more...

igus metal ball bearing

Metal, polymer, ceramic – How do you decide which ball bearing is best for your application?

Vishaka Upreti | 15 April 2021

Metallic ball bearings are predominantly used in most applications in classic mechanical engineering. They are number 1 in terms of global sales and are suitable for a variety of different mechanical engineering applications. However, you always reach a limit if there are additional requirements for the bearing within the application, i.e. additional load capacity or […]

Read more...