Machined bearing prototypes for new developments or tests
Shery George | 6 March 2023


When a new product is being developed for food, packaging, or beverage machine test phase, receiving prototype samples of a plain bearing or other machined components as quickly as possible is very important.
iglidur polymer bar stock allows such components to be manufactured easily … with no minimum order quantity. It is available as plates, round bars, or hollow rods made of various high-performance iglidur polymers & in a wide range of sizes and dimensions. All of them are 100% maintenance-free and lubrication-free. Many of them are available from stock and can be delivered immediately. Iglidur bar stocks are available from 10mm to 100mm diameter & iglidur plates are available from 2mm thickness to 40mm thickness.
These five materials are especially useful for work with food:
iglidur A181:
- For use at up to +90 °C,
- Food grade material: FDA and EC regulation 10/2011 EC compliant,
- Good media resistance.
iglidur A350:
- For use at temperatures up to +180 °C,
- Comply with FDA requirements,
- For medium to high loads.
iglidur A500:
- Compliant with EU regulation 10/2011 EC, FDA-compliant,
- Temperature-resistant from -100 °C to +250 °C,
- High chemical resistance.
iglidur AC500:
- Compliant with EU regulation 10/2011 EC, FDA-compliant,
- Temperature-resistant from -100 °C to +250 °C,
- Visually detectable
iglidur A250:
- Compliant with EU regulation 10/2011 EC, FDA-compliant,
- Temperature-resistant from -40 °C to +90 °C,
- Low drive power required when used for rollers

An overview of the available materials, sizes, and much more can be found at the following link: https://www.igus.in/bar-stock/plastic-bar-stock
To know more please contact:

Mr. Tejash S Chavan
Industry Manager, Packaging Industry
E-Mail: tchavan@igus.net
Mobile: +91 9375440499