All about delta robot!!!
Vishaka Upreti | 15 April 2021
Cost effective Delta Robot:
Automate simple tasks quickly, easily and cost-effectively: this is the goal of igus with its low cost automation products.
Grips easily, cost-effectively and quickly: That is what the new Delta robot from igus does. igus linear Guides are lubrication-free, maintenance-free, corrosion-free, dust & dirt resistant, lightweight and so on! igus uses the same linear guides technology in the delta robot too, making it a reliable and efficient Industrial robot solution.
Possible Application and Industries:
These benefits are very important to robots for various industries like packaging, PCB, textile, food processing line, beverage or applications involving repetitive tasks. The pick and place robot can be a very good choice for such operations.
The Delta robot from igus ensures precision and speed, ideal for industrial automation system setups where repetitive movement and accuracy are crucial. It offers cost-effective robotics solutions for both small and large enterprises.
Available as Modular kit or ready-made system:
Depending on customer requirements, the delta robot can be delivered in two to three weeks as a preassembled modular robot system or a ready-to-install system in a standard aluminum profile.
The customer can also use their own software and control system or the intuitive and easy-to-use drive D1 control system. The flexibility of the low-cost automation range ensures easy integration into existing production lines and offers significant savings for Industrial robot applications.

Technical Specifications:
The Delta robot can handle up to 5 kg payload and has a working space diameter of 700 mm. The pick rate starts from 30 to 45 per minute, varying depending on the load. This speed is possible with NEMA standard motors with encoder.
The lightweight construction of the delta robot makes it extremely cost effective at a price of less than INR 7 lakh. The Return on Investment would be within two to three years, making it a truly cost-effective robotics solution for modern factories.
igus Robot Controller:
The Delta robot also comes with an igus robot controller, called iRC, with a graphical interface. The same Robot Controller is compatible with igus cartesian robot and robolink systems.
In addition to the delta robot, igus offers users the opportunity to individually assemble 5-axis robot arm setups and cartesian robot solutions for versatile industrial automation system applications.
Whether it’s a pick and place robot, Delta robot, or 5-axis robot arm, igus provides scalable, Low-cost automation technologies that simplify industrial processes, making automation more accessible and affordable for everyone.