Machined bearing prototypes for new developments or tests

Shery George | 6 March 2023

When a new product is being developed for food, packaging, or beverage machine test phase, receiving prototype samples of a plain bearing or other machined components as quickly as possible is very important.

iglidur polymer bar stock allows such components to be manufactured easily … with no minimum order quantity. It is available as plates, round bars, or hollow rods made of various high-performance iglidur polymers & in a wide range of sizes and dimensions. All of them are 100% maintenance-free and lubrication-free. Many of them are available from stock and can be delivered immediately. Iglidur bar stocks are available from 10mm to 100mm diameter & iglidur plates are available from 2mm thickness to 40mm thickness.

These five materials are especially useful for work with food:

iglidur A181:

  • For use at up to +90 °C,
  • Food grade material: FDA and EC regulation 10/2011 EC compliant,
  • Good media resistance.

iglidur A350:

  • For use at temperatures up to +180 °C,
  • Comply with FDA requirements,
  • For medium to high loads.

iglidur A500:

  • Compliant with EU regulation 10/2011 EC, FDA-compliant,
  • Temperature-resistant from -100 °C to +250 °C,
  • High chemical resistance.

iglidur AC500:

  • Compliant with EU regulation 10/2011 EC, FDA-compliant,
  • Temperature-resistant from -100 °C to +250 °C,
  • Visually detectable

iglidur A250:

  • Compliant with EU regulation 10/2011 EC, FDA-compliant,
  • Temperature-resistant from -40 °C to +90 °C,
  • Low drive power required when used for rollers

An overview of the available materials, sizes, and much more can be found at the following link: https://www.igus.in/bar-stock/plastic-bar-stock

To know more please contact:

Mr. Tejash S Chavan
Industry Manager, Packaging Industry
E-Mail: tchavan@igus.net
Mobile: +91 9375440499


You already voted!
You are also welcome to comment on the article - we look forward to your opinion!

Article keywords:

Newsletter:

Choose a topic now